LTC4210-3
LTC4210-4

RECOMMENDED FOR NEW DESIGNS

Hot Swap Controller in 6-Lead SOT-23 Package

Part Models
8
1ku List Price
Starting From $2.03

Part Details

  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Adjustable Analog Current Limit with Circuit Breaker
  • Fast Response Limits Peak Fault Current
  • Automatic Retry or Latch Off On Current Fault
  • Adjustable Supply Voltage Power-Up Rate
  • High Side Drive for External MOSFET Switch
  • Controls Supply Voltages from 2.7V to 7V
  • Undervoltage Lockout
  • Adjustable Overvoltage Protection
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
LTC4210-3
LTC4210-4
Hot Swap Controller in 6-Lead SOT-23 Package
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4224-1
LTC4224-2
Compact Dual Low Voltage Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4210-1
  • LTC4210-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC4210-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed