LTC2979

RECOMMENDED FOR NEW DESIGNS

16-Channel PMBus Low-Voltage Power System Manager

Part Details

  • Sequence, Trim, Margin and Supervise 16 Power Supplies
  • Manage Faults, Monitor Telemetry and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay® GUI
  • Margin or Trim Supplies to within 0.5% of Target
  • Fast OV/UV Supervisors per Channel
  • Coordinate Sequencing and Fault Management Across Multiple ADI PSM Devices
  • Automatic Fault Logging to Internal EEPROM
  • Operate Autonomously without Additional Software
  • Internal Temperature and Input Voltage Supervisors
  • Accurate Monitoring of 16 Output Voltages, Two Input Voltages and Internal Die Temperature
  • I2C/SMBus Serial Interface
  • Powered from 3.13V to 3.47V
  • Programmable Watchdog Timer
  • Available in 144-Pin 12mm × 12mm BGA Package
  • LTpowerPlay® Configuration and Development Tool
LTC2979
16-Channel PMBus Low-Voltage Power System Manager
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LTC2980 RECOMMENDED FOR NEW DESIGNS 16-Channel PMBus Power System Manager
LTM2987 RECOMMENDED FOR NEW DESIGNS 16-Channel μModule PMBus Power System Manager
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Latest Discussions

Recently Viewed