LTC2978A

NOT RECOMMENDED FOR NEW DESIGNS

8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement

Part Details

  • Sequence, Trim, Margin and Supervise Eight Power Supplies
  • Manage Faults, Monitor Telemetry and Create Fault Logs
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay GUI
  • Margin or Trim Supplies to 0.25% Accuracy
  • Fast OV/UV Supervisors per Channel
  • Coordinate Sequencing and Fault Management Across Multiple Chips
  • Automatic Fault Logging to Internal EEPROM
  • Operate Autonomously without Additional Software
  • Internal Temperature and Input Voltage Supervisors
  • Accurate Monitoring of Eight Output Voltages, Input Voltage and Internal Die Temperature
  • I2C/SMBus Serial Interface
  • Can Be Powered from 3.3V, or 4.5V to 15V
  • Programmable Watchdog Timer
  • 100% Compatible with the LTC2978
  • Available in 64-pin 9mm × 9mm QFN Package
LTC2978A
8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
DC1508B-A

LTC2977, LTC2978A, LTC2978 Socketed Programming Board (Requires DC1613)

Product Details

The DC1508B programming board contains the circuitry needed to program and verify the EEPROM of the LTC2974, LTC2975, LTC2977, LTC2978, and LTC2978A. This is its sole purpose. The DC1508B is shipped with a clamshell style programming socket installed. The EEPROM contains the factory default configuration. The LTpowerPlay *.proj file that corresponds to the factory default can be found in the GUI.

DC1508B-A
LTC2977, LTC2978A, LTC2978 Socketed Programming Board (Requires DC1613)

Latest Discussions

No discussions on LTC2978A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed