LTC2966

RECOMMENDED FOR NEW DESIGNS

100V Micropower Dual Voltage Monitor

Part Details

  • Wide Operating Range: 3.5V to 100V
  • Wide Monitoring Range: 1.75V to 98V
  • Quiescent Current: 7μA
  • Adjustable Threshold Range
  • Internal High Value Resistive Dividers
  • ±1.4% (Max) Threshold Accuracy Over Temperature
  • Polarity Selection
  • 100V Rated Outputs
  • Selectable Built-In Hysteresis
  • 20-Lead SW and 16-Lead 3mm × 3mm QFN Packages
LTC2966
100V Micropower Dual Voltage Monitor
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators with Integrated Reference 1
LTC1921 PRODUCTION Dual –48V Supply and Fuse Monitor
Single-Supply Monitors 1
LTC2965 RECOMMENDED FOR NEW DESIGNS 100V Micropower Single Voltage Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2966

LTC2966 Dual Voltage Monitor Design Tool

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions