LTC2954

RECOMMENDED FOR NEW DESIGNS

Push Button On/Off Controller with µP Interrupt

Part Models
16
1ku List Price
Starting From $2.15

Part Details

  • Adjustable Power On/Off Timers
  • Low Supply Current: 6μA
  • Wide Operating Voltage Range: 2.7V to 26.4V
  • Low Leakage EN Output (LTC2954-1) Allows DC/DC Converter Control
  • High Voltage EN Output (LTC2954-2) Allows Circuit Breaker Control
  • Simple Interface Allows Graceful μP Shutdown
  • High Input Voltage PB Pin with Internal Pull-Up Resistor
  • ±10kV ESD HBM on PB Input
  • Accurate 0.6V Threshold on KILL Comparator Input
  • 8-Pin 3mm × 2mm DFN and ThinSOT Packages
LTC2954
Push Button On/Off Controller with µP Interrupt
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2954-1
  • LTC2954-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1090A

LTC2954 | Push Button On/Off Controller with uP Interrupt

Product Details

DC1090A: Demo Board for LTC2954 Push Button On/Off Controller with µP Interrupt

DC1090A
LTC2954 | Push Button On/Off Controller with uP Interrupt

Latest Discussions