LTC2952

RECOMMENDED FOR NEW DESIGNS

Pushbutton PowerPath Controller with Supervisor

Part Details

  • Pushbutton On/Off Control
  • Automatic Low Loss Switchover Between DC Sources
  • Wide Operating Voltage Range: 2.7V to 28V
  • Low 25μA Shutdown Current
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage Over Temperature
  • Adjustable Pushbutton On/Off Timers
  • Simple Interface Allows Graceful μP Shutdown
  • Extendable Housekeeping Wait Time Prior to Shutdown
  • 200ms Reset Delay and 1.6s Watchdog Timeout
  • ±8kV HBM ESD on PB Input
  • 20-pin TSSOP and QFN (4mm × 4mm) Packages
LTC2952
Pushbutton PowerPath Controller with Supervisor
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2952
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1033B

LTC2952 Demo Board | Push-Button Power Path Controller w/ Supervisor

Product Details

Demonstration circuit 1033B features the LTC2952, a micropower, multipurpose, pushbutton On/Off PowerPath™ controller that provides voltage monitoring and supervisory features, as well as ideal diode power paths. Selectable PowerPath management modes allow a variety of power on and off configurations, including pushbutton on/off control and voltage detection on/off control.


 


DC1033B
LTC2952 Demo Board | Push-Button Power Path Controller w/ Supervisor

Latest Discussions