LTC2951-1
LTC2951-2

RECOMMENDED FOR NEW DESIGNS

Push Button On/Off Controller

Part Details

  • Adjustable Pushbutton Debounce and Delay Timers
  • Low Supply Current: 6μA
  • Wide Operating Voltage Range: 2.7V to 26.4V
  • EN Output (LTC2951-1) Allows DC/DC Converter Control
  • EN Output (LTC2951-2) Allows Circuit Breaker Control
  • Simple Interface Allows Graceful μP Shutdown
  • High Input Voltage PB Pin with Internal Pull-Up Resistor
  • ±10kV ESD HBM on PB Input
  • Accurate 0.6V Threshold on KILL Comparator Input
  • 8-Pin 3mm × 2mm DFN and ThinSOT Packages
LTC2951-1
LTC2951-2
Push Button On/Off Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2951-1
  • LTC2951-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC826C

LTC2950-2/LTC2951-2 Pushbutton On/Off Controller 2.7V ≤ VIN ≤ 26.4V

Product Details

Demonstration Circuits 826C-A and 826C-B feature the LTC2950-2 and the LTC2951-2 respectively, which are low power, wide input voltage range, Push Button On/Off Controllers. A push button switch shorts the /PB pin to ground which in turn sets the /EN pin low. Shorting /PB to ground a second time subsequently resets the /EN pin high. The /EN pin is used to connect to a DC/DC converter shutdown to control the turn on and off of the circuit, simulated with a green LED on the DC826C-A/DC826C-B.


 


DC826C
LTC2950-2/LTC2951-2 Pushbutton On/Off Controller 2.7V ≤ VIN ≤ 26.4V

Latest Discussions

Recently Viewed