LTC2930

PRODUCTION

Configurable Six Supply Monitor with Adjustable Reset Timer, Manual Reset

Part Models
6
1ku List Price
Starting From $3.08

Part Details

  • Simultaneously Monitors Six Supplies
  • 16 User Selectable Combinations of 5V, 3.3V, 3V, 2.5V, 1.8V, 1.5V and ± Adjustable Voltage Thresholds
  • Guaranteed ±1.5% Threshold Accuracy
  • Adjustable Reset Timeout
  • Low Supply Current: 52μA
  • Manual Reset Pin
  • Power Supply Glitch Immunity
  • Guaranteed RST for VCC ≥ 1V
  • High Temperature Operation to 125°C
  • 12-Lead 3mm × 3mm DFN Package
LTC2930
Configurable Six Supply Monitor with Adjustable Reset Timer, Manual Reset
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Quad or More Supply Monitors 1
LTC2933 PRODUCTION Programmable Hex Voltage Supervisor with EEPROM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2930
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed