LTC2919

PRODUCTION

Precision Triple/Dual Input UV, OV and Negative Voltage Monitor

Part Models
48
1ku List Price
Starting From $2.12

Part Details

  • Two Low Voltage Adjustable Inputs (0.5V)
  • Accurate UVLO Provides a Third Monitor Input
  • Open-Drain RST, OUT1 and OUT2 Outputs
  • Pin Selectable Input Polarity Allows Negative, UV and OV Monitoring
  • Guaranteed Threshold Accuracy: ±1.5%
  • 6.5V Shunt Regulator for High Voltage Operation
  • Low 50µA Quiescent Current
  • Buffered 1V Reference for Negative Supply Offset
  • Input Glitch Rejection
  • Adjustable Reset Timeout Period
  • Selectable Internal Timeout Saves Components
  • Outputs Guaranteed Low with VCC = 0.5V
  • Space Saving 10-Lead 3mm × 2mm DFN and MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC2919
Precision Triple/Dual Input UV, OV and Negative Voltage Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2919-25
  • LTC2919-33
  • LTC2919-50
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed