LTC2916

PRODUCTION

Voltage Supervisor with 9 Selectable Thresholds and Manual Reset Input

Part Models
12
1ku List Price
Starting From $1.31
Viewing:

Part Details

  • 9 Selectable Supply Voltages
    • 12V, 5V, 3.3V, 2.5V, 1.8V
    • 1.5V, 1.2V, 1.0V, +ADJ (0.5V)
  • 3 Selectable Tolerances
    • –5%, –10%, –15% (LTC2915)
  • Manual Reset Input (LTC2916)
  • 1.5V to 5.5V Supply Operation
  • 6.2V Shunt Regulator for High Voltage Operation
  • Guaranteed Operation to 125°C
  • Guaranteed Threshold Accuracy: ±1.5%
  • Low Quiescent Current: 30µA Typical
  • Power Supply Glitch Immunity
  • Guaranteed RST for VCC = 0.8V
  • Low Profile (1mm) 8-Lead TSOT-23 (ThinSOT) and(3mm × 2mm) DFN Packages
LTC2916
Voltage Supervisor with 9 Selectable Thresholds and Manual Reset Input
1.8V, –5% Tolerance Supply Monitor Monitor Selection Table Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed