LTC2912

PRODUCTION

Single UV/OV Voltage Monitor

Part Models
36
1ku List Price
Starting From $1.77

Part Details

  • Monitors Single Voltage
  • Adjustable UV and OV Trip Values
  • Guaranteed Threshold Accuracy: ±1.5%
  • Power Supply Glitch Immunity
  • Adjustable Reset Timeout with Timeout Disable
  • 29µA Quiescent Current
  • Open-Drain OV and UV Outputs
  • Guaranteed OV and UV for VCC ≥ 1V
  • Available in 8-Lead ThinSOT and (3mm × 2mm) DFN Packages
LTC2912
Single UV/OV Voltage Monitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2912-1
  • LTC2912-2
  • LTC2912-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

ADALM-SR1
Switching Regulator Active Learning Module

Latest Discussions