LTC2911

RECOMMENDED FOR NEW DESIGNS

Precision Triple Supply Monitor with Power-Fail Comparator

Part Models
60
1ku List Price
Starting From $1.85
Viewing:

Part Details

  • Ultralow Voltage Reset: VCC = 0.5V Guaranteed
  • Monitors Three Inputs Simultaneously:
    • 3.3V, 5V, ADJ (LTC2911-1)
    • 3.3V, 2.5V, ADJ (LTC2911-2)
    • 3.3V, 1.8V, ADJ (LTC2911-3)
    • 3.3V, 1.2V, ADJ (LTC2911-4)
    • 3.3V, ADJ, ADJ (LTC2911-5)
  • ±1.5% Threshold Accuracy
  • Power-Fail Monitor
  • RST State Can Be Held for Margining
  • Low Supply Current: 30μA Typical
  • Input Glitch Immunity
  • Adjustable Reset Timeout Period
  • Selectable Internal Timeout Saves Components
  • Space Saving 8-Lead TSOT-23 and 3mm × 2mm DFN Packages
 
LTC2911
Precision Triple Supply Monitor with Power-Fail Comparator
RST Output Voltage With 10k Pull-Up to V1 Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC2911 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed