LTC2907

PRODUCTION

Precision Dual Supply Monitors with One Pin-Selectable Threshold and One Adjustable Input

Part Models
8
1ku List Price
Starting From $1.85
Viewing:

Part Details

  • Monitors Two Inputs Simultaneously
  • Three Threshold Selections for 5V, 3.3V or 2.5V Supplies
  • Low Voltage Adjustable Input (0.5V)
  • Three Supply Tolerances (5%, 7.5%, 10%)
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage Over Temperature
  • Internal VCC Auto Select
  • Power Supply Glitch Immunity
  • 200ms Reset Time Delay (LTC2906 Only)
  • Adjustable Reset Time Delay (LTC2907 Only)
  • Open Drain RST Output
  • Guaranteed RST for V1 ≥ 1V or VCC ≥1V
  • Low Profile (1mm) SOT-23 (ThinSOT) and Plastic (3mm x 2mm) DFN Packages
LTC2907
Precision Dual Supply Monitors with One Pin-Selectable Threshold and One Adjustable Input
Dual Supply Monitor with Adjustable Tolerance (2.5V, 0.8V)  Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2907
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc2907 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed