LTC2906

PRODUCTION

Precision Dual Supply Monitors with One Pin-Selectable Threshold and One Adjustable Input

Part Models
8
1ku List Price
Starting From $1.85

Part Details

  • Monitors Two Inputs Simultaneously
  • Three Threshold Selections for 5V, 3.3V or 2.5V Supplies
  • Low Voltage Adjustable Input (0.5V)
  • Three Supply Tolerances (5%, 7.5%, 10%)
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage Over Temperature
  • Internal VCC Auto Select
  • Power Supply Glitch Immunity
  • 200ms Reset Time Delay (LTC2906 Only)
  • Adjustable Reset Time Delay (LTC2907 Only)
  • Open Drain RST Output
  • Guaranteed RST for V1 >= 1V or VCC >=1V
  • Low Profile (1mm) SOT-23 (ThinSOT) and Plastic (3mm x 2mm) DFN Packages
LTC2906
Precision Dual Supply Monitors with One Pin-Selectable Threshold and One Adjustable Input
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2906
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed