LTC2904

PRODUCTION

Precision Dual Supply Monitor with Pin-Selectable Thresholds

Part Models
8
1ku List Price
Starting From $1.85
Viewing:

Part Details

  • Monitors Two Inputs Simultaneously
  • Nine Threshold Combinations
  • Three Supply Tolerances (5%, 7.5%, 10%)
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage Over Temperature
  • Internal VCC Auto Select
  • Power Supply Glitch Immunity
  • 200ms Reset Time Delay (LTC2904 Only)
  • Adjustable Reset Time Delay (LTC2905 Only)
  • Open Drain RST Output
  • Guaranteed RST for V1 ≥ 1V or V2 ≥ 1V
  • Low Profile (1mm) SOT-23 (ThinSOT) and Plastic (3mm × 2mm) DFN Packages
LTC2904
Precision Dual Supply Monitor with Pin-Selectable Thresholds
5V, 3.3V Dual Supply Monitor with 5% Tolerance Product Package 1 Product Package 2 Table 1. Voltage Threshold Programming
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2904
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc2904 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed