LTC2900

PRODUCTION

Programmable Quad Supply Monitor with Adjustable Reset Timer

Part Models
16
1ku List Price
Starting From $2.48

Part Details

  • Simultaneously Monitors Four Supplies
  • 16 User Selectable Combinations of 5V, 3.3V, 3V, 2.5V, 1.8V, 1.5V and/or ±Adjustable Voltage Thresholds
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage Over Temperature
  • Low Supply Current: 43µA Typ
  • Adjustable Reset Time
  • Small MSOP and 3mm × 3mm DFN Packages
  • Manual Reset Pin
  • Open-Drain RST Output (LTC2900-1)
  • Push-Pull RST Output (LTC2900-2)
  • Power Supply Glitch Immunity
  • Guaranteed RST for VCC ≥ 1V
LTC2900
Programmable Quad Supply Monitor with Adjustable Reset Timer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2900-1
  • LTC2900-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed