LTC1985-1.8

PRODUCTION

Micropower Precision Triple Supply Monitor with Push-Pull Reset Output in a 5-Lead SOT-23 Package

Part Models
2
1ku List Price
Starting From $1.75
Viewing:

Part Details

  • Monitors Three Inputs Simultaneously:
    • 3V, 1.8V and Adjustable
  • ±1.5% Threshold Accuracy Over Temperature
  • Very Low Supply Current: 10µA Typ
  • 200ms Reset Time Delay
  • Power Supply Glitch Immunity
  • Guaranteed RESET for VCC3 ≥ 1V or VCC18 ≥ 1V
  • 3V Active-Low Push-Pull Reset Output
  • 5-Lead SOT-23 Package
LTC1985-1.8
Micropower Precision Triple Supply Monitor with Push-Pull Reset Output in a 5-Lead SOT-23 Package
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ltc1985-1.8 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed