LTC1726

PRODUCTION

Triple Supply Monitor and µP Supervisor with Adjustable Reset and Watchdog Timer

Part Models
14
1ku List Price
Starting From $2.23

Part Details

  • Monitors Three Inputs Simultaneously
    • LTC1726-5: 5V, 3.3V and ADJ
    • LTC1726-2.5: 2.5V, 3.3V and ADJ
  • ±1.5% Threshold Accuracy Over Temperature
  • Low Supply Current: 16μA Typ
  • Adjustable Reset Timeout
  • Adjustable Watchdog Timeout
  • Active Low Open-Drain Reset Output
  • Power Supply Glitch Immunity
  • Guaranteed RESET for VCC3 ≥ 1V or VCC25/VCC5 ≥ 1V
  • MS8 and SO-8 Packages
LTC1726
Triple Supply Monitor and µP Supervisor with Adjustable Reset and Watchdog Timer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1726-2.5
  • LTC1726-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1726 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed