LTC1314

PRODUCTION

PCMCIA Switching Matrix with Built-In N-Channel VCC Switch Drivers

Part Models
2
1ku List Price
Starting From $3.48
Viewing:

Part Details

  • Output Current Capability: 120mA
  • External 12V Regulator Can Be Shut Down
  • Built-In N-Channel VCC Switch Drivers
  • Digital Selection of 0V, VCCIN, VPPIN or Hi-Z
  • 3.3V or 5V Vcc Supply
  • Break-Before-Make Switching
  • 0.1µA Quiescent Current in Hi-Z or 0V Mode
  • No VPPOUT Overshoot
  • Logic Compatible with Standard PCMCIA Controllers
LTC1314
PCMCIA Switching Matrix with Built-In N-Channel VCC Switch Drivers
Typical PCMCIA Single Slot Driver Linear Technology PCMCIA Product Family LTC1314 Truth Table Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ltc1314 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed