LTC1153

PRODUCTION

Auto-Reset Electronic Circuit Breaker

Part Details

  • Programmable Trip Delay: 15µs to >100ms
  • Programmable Trip Current: 1mA to >20A
  • Programmbale Auto-Reset Time: 1ms to >10 sec.
  • 4.5V to 18V Supply Range
  • Drives Low RDS(ON) N-Channel MOSFETs
  • Status Output Indicates Fault Condition
  • Thermal Trip with PTC Thermistor
  • 8µA IQ in Standby Mode
  • No External Charge Pump Capacitors
  • Available in 8-Pin SOIC
LTC1153
Auto-Reset Electronic Circuit Breaker
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1153
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions