LT6110

RECOMMENDED FOR NEW DESIGNS

Cable/Wire Drop Compensator

Part Models
8
1ku List Price
Starting From $1.57

Part Details

  • Improve Voltage Regulation to a Remote Load by 10×
  • Ideal for Resistor-Adjustable Voltage Regulators
  • Gain Configurable with a Single Resistor
  • High Side Current Sensing:
    • Integrated 20mΩ Sense Resistor for Up to 3A
    • Ability to Use an External Sense Resistor
  • 300μV Maximum Input Offset Voltage
  • Output Current Accuracy of 1% Maximum
  • 30μA Maximum Supply Current
  • 2V to 50V Supply Range
  • Fully Specified from –40°C to 125°C
  • Available in Low Profile (1mm) ThinSOT and (2mm × 2mm) DFN Packages
LT6110
Cable/Wire Drop Compensator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2033A

LT6110 | Cable/Wire Drop Compensator

Product Details

DC2033A: Demo Board for the LT6110 Cable/Wire Drop Compensator.


 


DC2033A
LT6110 | Cable/Wire Drop Compensator

Latest Discussions

Recently Viewed