LT5546

PRODUCTION

40MHz to 500MHz VGA and I/Q Demodulator with 17MHz Baseband Bandwidth

Part Models
2
1ku List Price
Starting From $4.68

Part Details

  • 17MHz I/Q Lowpass Output Noise Filters
  • Wide Range 1.8V to 5.25V Supply Voltage
  • Frequency Range: 40MHz to 500MHz
  • THD < 0.14% (–57dBc) at 800mVP-P Differential Output Level
  • IF Overload Detector
  • Log Linear Gain Control Range: –7dB to 56dB
  • Baseband I/Q Amplitude Imbalance: 0.2dB
  • Baseband I/Q Phase Imbalance: 0.6°
  • 7.8dB Noise Figure at Max Gain
  • Input IP3 at Low Gain: –1dBm
  • Low Supply Current: 24mA
  • Low Delay Shift Over Gain Control Range: 2ps/dB
  • Outputs Biased Up While in Standby
  • 16-Lead QFN 4mm × 4mm Package with Exposed Pad
LT5546
40MHz to 500MHz VGA and I/Q Demodulator with 17MHz Baseband Bandwidth
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Low Power RF Transceivers 1
LT5506 PRODUCTION 40MHz to 500MHz Quadrature Demodulator with VGA
Single, Double, and Triple Balanced Mixers 1
LTC5510 PRODUCTION 1MHz to 6GHz Wideband High Linearity Active Mixer
Standard High Speed A/D Converters 1
LTC2264-12 PRODUCTION 12-Bit, 40Msps Low Power Dual ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC696A

LT5546EUF | 500MHz IF Receiver with VGA and I/Q Demodulator and Wide BB BW

Product Details

DC696A: Demo Board for the LT5546 40MHz to 500MHz VGA and I/Q Demodulator with 17MHz Baseband Bandwidth.

DC696A
LT5546EUF | 500MHz IF Receiver with VGA and I/Q Demodulator and Wide BB BW

Latest Discussions

Recently Viewed