LT5527

PRODUCTION

400MHz to 3.7GHz High Signal Level Downconverting Mixer

Part Models
2
1ku List Price
Starting From $7.27
Viewing:

Part Details

  • 50Ω Single-Ended RF and LO Ports
  • Wide RF Frequency Range: 400MHz to 3.7GHz*
  • High Input IP3:
    • 24.5dBm at 900MHz
    • 23.5dBm at 1900MHz
  • Conversion Gain:
    • 3.2dB at 900MHz
    • 2.3dB at 1900MHz
  • Integrated LO Buffer: Low LO Drive Level
  • High LO-RF and LO-IF Isolation
  • Low Noise Figure:
    • 11.6dB at 900MHz
    • 12.5dB at 1900MHz
  • Very Few External Components
  • Enable Function
  • 4.5V to 5.25V Supply Voltage Range
  • 16-Lead (4mm × 4mm) QFN Package
LT5527
400MHz to 3.7GHz High Signal Level Downconverting Mixer
High Signal Level Downmixer for Multi-Carrier Wireless Infrastructure 1.9GHz Conversion Gain, IIP3, SSB NF and  LO-RF Leakage vs LO Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Fully Differential Amplifiers 2
LTC6400-20 LAST TIME BUY 1.8GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Single, Double, and Triple Balanced Mixers 1
LTC5567 PRODUCTION 300MHz to 4GHz Active Downconverting Mixer with Wideband IF
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC795A

LT5527EUF | High Linearity DownConverting Mixer, VCC = 4.5V to 5.25V

Product Details

DC795A: Demo Board for the LT5527 400MHz to 3.7GHz High Signal Level Downconverting Mixer.

DC795A
LT5527EUF | High Linearity DownConverting Mixer, VCC = 4.5V to 5.25V
DC795A - Schematic

Latest Discussions

Recently Viewed