LT5522

PRODUCTION

600MHz to 2.7GHz High Signal Level Downconverting Mixer

Part Models
2
1ku List Price
Starting From $7.18
Viewing:

Part Details

  • Internal On-Chip RF Input Transformer
  • 50Ω Single-Ended RF and LO Ports
  • High Input IP3: +25dBm at 900MHz
      +21.5dBm at 1900MHz
  • Low Power Consumption: 280mW Typical
  • Integrated LO Buffer: Low LO Drive Level
  • High LO-RF and LO-IF Isolation
  • Wide RF Frequency Range: 0.6GHz to 2.7GHz*
  • Very Few External Components
  • Enable Function
  • 4.5V to 5.25V Supply Voltage Range
  • 16-Lead (4mm x 4mm) QFN Package
LT5522
600MHz to 2.7GHz High Signal Level Downconverting Mixer
Figure 1. High Signal Level Downmixer for Wireless Infrastructure 1.9GHz Conversion Gain, IIP3, SSB NF and LO-RF Leakage vs LO Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC689A

LT5522EUF | High Signal Level Down-Converting Mixer, 140MHz IF Output

Product Details

DC689A: Demo Board for the LT5522 600MHz to 2.7GHz High Signal Level Downconverting Mixer.


 


eval board
DC651A

LT5522EUF | High Signal Level Down-Converting Mixer, (Wide IF Output, CATV Applications)

Product Details

DC651A: Demo Board for the LT5522 600MHz to 2.7GHz High Signal Level Downconverting Mixer.

DC689A
LT5522EUF | High Signal Level Down-Converting Mixer, 140MHz IF Output
DC689A - Schematic
DC651A
LT5522EUF | High Signal Level Down-Converting Mixer, (Wide IF Output, CATV Applications)
DC651A - Schematic

Latest Discussions

Recently Viewed