LT5504

Obsolete

800MHz to 2.7GHz RF Measuring Receiver

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • RF Frequency Range: 800MHz to 2.7GHz
  • Ultra Wide Dynamic Range: 75dB at 900MHz
  • Wide Power Supply Range: 2.7V to 5.25V
  • Low Supply Current: 14.7mA at 3V
  • 8-Lead MS0P Package
LT5504
800MHz to 2.7GHz RF Measuring Receiver
Output Voltage and Slope Variation vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic Detectors 1
LT5537 PRODUCTION Wide Dynamic Range RF/IF Log Detector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC399A

LT5504EMS8 | 0.8 to 3 GHz RF Measuring Receiver (Wide Range RSSI)

Product Details

DC399A: Demo Board for the LT5504 800MHz to 2.7GHz RF Measuring Receiver


 


DC399A
LT5504EMS8 | 0.8 to 3 GHz RF Measuring Receiver (Wide Range RSSI)
DC399A - Schematic

Latest Discussions

Recently Viewed