LT5538

PRODUCTION

40MHz to 3.8GHz RF Power Detector with 75dB Dynamic Range

Part Details

  • Frequency Range: 40MHz to 3.8GHz
  • 75dB Log Linear Dynamic Range
  • Exceptional Accuracy over Temperature
  • Linear DC Output vs. Input Power in dBm
  • –72dBm Detection Sensitivity
  • Single-ended RF Input
  • Low Supply Current: 29mA
  • Supply Voltage: 3V to 5.25V
  • 8-lead DFN 3mm × 3mm package
LT5538
40MHz to 3.8GHz RF Power Detector with 75dB Dynamic Range
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1120A

LT5538IDD | 40MHz to 3.8GHz 75dB Dynamic Range Log Detector. Board Optimized for 40MHz to 2.7GHz. Call Factory for Higher Frequency

Product Details

DC1120A: Demo Board for LT5538 40MHz to 3.8GHz RF Power Detector with 75dB Dynamic Range


 


DC1120A
LT5538IDD | 40MHz to 3.8GHz 75dB Dynamic Range Log Detector. Board Optimized for 40MHz to 2.7GHz. Call Factory for Higher Frequency

Latest Discussions

Recently Viewed