LT5537

PRODUCTION

Wide Dynamic Range RF/IF Log Detector

Part Models
2
1ku List Price
Starting From $3.76

Part Details

  • Low Frequency to 1000MHz Operation
  • 83dB Dynamic Range with ±1dB Nonlinearity at 200MHz
  • Sensitivity –76dBm or Better at 200MHz
  • Log-Linear Transfer Slope of 20mV/dB
  • Supply Voltage Range: 2.7V to 5.25V
  • Supply Current: 13.5mA at 3V
  • Tiny 8-Lead (3mm × 2mm) DFN Package
LT5537
Wide Dynamic Range RF/IF Log Detector
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC747A

LT5537EDDB | 90dB Dynamic Range Log RF/IF Detector

Product Details

DC747A: Demo Board for the LT5537 Wide Dynamic Range RF/IF Log Detector.


 


DC747A
LT5537EDDB | 90dB Dynamic Range Log RF/IF Detector

Latest Discussions

Recently Viewed