LT5503

Obsolete

1.2GHz to 2.7GHz Direct IQ Modulator and Mixer

Viewing:

Part Details

  • Obsolete - Contact Factory For Replacement
  • Single 1.8V to 5.25V Supply
  • Direct IQ Modulator with Integrated 90° Phase Shifter*
  • 4-Step RF Power Control
  • 120MHz Modulation Bandwidth
  • Independent Double-Balanced Mixer
  • Modulation Accuracy Insensitive to Carrier Input Power
  • Modulator I/Q Inputs Internally Biased
  • Available in 20-Lead FE Package
LT5503
1.2GHz to 2.7GHz Direct IQ Modulator and Mixer
2.45GHz Transmitter Application, Carrier for Modulator Generated by Upmixer SSB Output Power vs I, Q Amplitude Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC5589 PRODUCTION 700MHz to 6GHz Low Power Direct Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on lt5503 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed