LT5500

LAST TIME BUY

1.8GHz to 2.7GHz Receiver Front End

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1.8V to 5.25V Supply
  • Dual LNA Gain Setting: +13.5dB/–14dB at 2.5GHz
  • Double-Balanced Mixer
  • Internal LO Buffer
  • LNA Input Internally Matched
  • Low Supply Current: 23mA
  • Low Shutdown Current: 2µA
  • 24-Lead Narrow SSOP Package
LT5500
1.8GHz to 2.7GHz Receiver Front End
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT5560 PRODUCTION 0.01MHz to 4GHz Low Power Active Mixer
LTC6431-20 RECOMMENDED FOR NEW DESIGNS 20dB Gain Block, 50Ω IF Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed