LT5400
RECOMMENDED FOR NEW DESIGNSQuad Matched Resistor Network
- Part Models
- 88
- 1ku List Price
- Starting From $4.18
Part Details
- Excellent Matching
- A-Grade: 0.01% Matching
- B-Grade: 0.025% Matching
- 0.2ppm/°C Matching Temperature Drift
- ±75V Operating Voltage (±80V Abs Max)
- 8ppm/°C Absolute Resistor Value Temperature Drift
- Long-Term Stability: <2ppm at 2000 Hrs
- –55°C to 150°C Operating Temperature
- 8-Lead MSOP Package
The LT5400 is a quad resistor network with excellent matching specifications over the entire temperature range. Matching is also specified when the LT5400 is configured in a difference amplifier. This enhanced matching specification guarantees CMRR performance to be up to 2× better than independently matched resistors.
All four resistors can be accessed and biased independently, making the LT5400 a convenient and versatile choice for any application that can benefit from matched resistors.
These resistor networks provide precise ratiometric stability required in highly accurate difference amplifiers, voltage references and bridge circuits.
The LT5400 is available in a space-saving 8-pin MSOP package, and is specified over the temperature range of –55°C to 150°C.
Applications
- Difference Amplifier
- Reference Divider
- Precision Summing /Subtracting
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 2
Technical Articles 9
Video 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT5400ACMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-2#PBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-2#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-3#PBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-3#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-4#PBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-4#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
LT5400ACMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-2#PBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-2#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-3#PBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-3#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-4#PBF | 8-Lead MSOP w/ EP | ||
LT5400AHMS8E-4#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-2#PBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-2#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-3#PBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-3#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-4#PBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-4#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
LT5400AIMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-2#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-2#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-3#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-3#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-4#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-4#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-6#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-6#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-7#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-7#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-8#PBF | 8-Lead MSOP w/ EP | ||
LT5400BCMS8E-8#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-2#PBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-2#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-3#PBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-3#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-4#PBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-4#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-6#PBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-6#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-7#PBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-7#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-8#PBF | 8-Lead MSOP w/ EP | ||
LT5400BHMS8E-8#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-2#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-2#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-3#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-3#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-4#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-4#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-5#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-5#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-6#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-6#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-7#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-7#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-8#PBF | 8-Lead MSOP w/ EP | ||
LT5400BIMS8E-8#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-2#PBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-2#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-3#PBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-3#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-4#PBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-4#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-6#PBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-6#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-7#PBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-7#TRPBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-8#PBF | 8-Lead MSOP w/ EP | ||
LT5400BMPMS8E-8#TRPBF | 8-Lead MSOP w/ EP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
LT5400ACMS8E-1#PBF | PRODUCTION | |
LT5400ACMS8E-1#TRPBF | PRODUCTION | |
LT5400ACMS8E-2#PBF | PRODUCTION | |
LT5400ACMS8E-2#TRPBF | PRODUCTION | |
LT5400ACMS8E-3#PBF | PRODUCTION | |
LT5400ACMS8E-3#TRPBF | PRODUCTION | |
LT5400ACMS8E-4#PBF | PRODUCTION | |
LT5400ACMS8E-4#TRPBF | PRODUCTION | |
LT5400ACMS8E-5#PBF | PRODUCTION | |
LT5400ACMS8E-5#TRPBF | PRODUCTION | |
LT5400AHMS8E-2#PBF | PRODUCTION | |
LT5400AHMS8E-2#TRPBF | PRODUCTION | |
LT5400AHMS8E-3#PBF | PRODUCTION | |
LT5400AHMS8E-3#TRPBF | PRODUCTION | |
LT5400AHMS8E-4#PBF | PRODUCTION | |
LT5400AHMS8E-4#TRPBF | PRODUCTION | |
LT5400AIMS8E-1#PBF | PRODUCTION | |
LT5400AIMS8E-1#TRPBF | PRODUCTION | |
LT5400AIMS8E-2#PBF | PRODUCTION | |
LT5400AIMS8E-2#TRPBF | PRODUCTION | |
LT5400AIMS8E-3#PBF | PRODUCTION | |
LT5400AIMS8E-3#TRPBF | PRODUCTION | |
LT5400AIMS8E-4#PBF | PRODUCTION | |
LT5400AIMS8E-4#TRPBF | PRODUCTION | |
LT5400AIMS8E-5#PBF | PRODUCTION | |
LT5400AIMS8E-5#TRPBF | PRODUCTION | |
LT5400BCMS8E-1#PBF | PRODUCTION | |
LT5400BCMS8E-1#TRPBF | PRODUCTION | |
LT5400BCMS8E-2#PBF | PRODUCTION | |
LT5400BCMS8E-2#TRPBF | PRODUCTION | |
LT5400BCMS8E-3#PBF | PRODUCTION | |
LT5400BCMS8E-3#TRPBF | PRODUCTION | |
LT5400BCMS8E-4#PBF | PRODUCTION | |
LT5400BCMS8E-4#TRPBF | PRODUCTION | |
LT5400BCMS8E-5#PBF | PRODUCTION | |
LT5400BCMS8E-5#TRPBF | PRODUCTION | |
LT5400BCMS8E-6#PBF | PRODUCTION | |
LT5400BCMS8E-6#TRPBF | PRODUCTION | |
LT5400BCMS8E-7#PBF | PRODUCTION | |
LT5400BCMS8E-7#TRPBF | PRODUCTION | |
LT5400BCMS8E-8#PBF | PRODUCTION | |
LT5400BCMS8E-8#TRPBF | PRODUCTION | |
LT5400BHMS8E-1#PBF | PRODUCTION | |
LT5400BHMS8E-1#TRPBF | PRODUCTION | |
LT5400BHMS8E-2#PBF | PRODUCTION | |
LT5400BHMS8E-2#TRPBF | PRODUCTION | |
LT5400BHMS8E-3#PBF | PRODUCTION | |
LT5400BHMS8E-3#TRPBF | PRODUCTION | |
LT5400BHMS8E-4#PBF | PRODUCTION | |
LT5400BHMS8E-4#TRPBF | PRODUCTION | |
LT5400BHMS8E-6#PBF | PRODUCTION | |
LT5400BHMS8E-6#TRPBF | PRODUCTION | |
LT5400BHMS8E-7#PBF | PRODUCTION | |
LT5400BHMS8E-7#TRPBF | PRODUCTION | |
LT5400BHMS8E-8#PBF | PRODUCTION | |
LT5400BHMS8E-8#TRPBF | PRODUCTION | |
LT5400BIMS8E-1#PBF | PRODUCTION | |
LT5400BIMS8E-1#TRPBF | PRODUCTION | |
LT5400BIMS8E-2#PBF | PRODUCTION | |
LT5400BIMS8E-2#TRPBF | PRODUCTION | |
LT5400BIMS8E-3#PBF | PRODUCTION | |
LT5400BIMS8E-3#TRPBF | PRODUCTION | |
LT5400BIMS8E-4#PBF | PRODUCTION | |
LT5400BIMS8E-4#TRPBF | PRODUCTION | |
LT5400BIMS8E-5#PBF | PRODUCTION | |
LT5400BIMS8E-5#TRPBF | PRODUCTION | |
LT5400BIMS8E-6#PBF | PRODUCTION | |
LT5400BIMS8E-6#TRPBF | PRODUCTION | |
LT5400BIMS8E-7#PBF | PRODUCTION | |
LT5400BIMS8E-7#TRPBF | PRODUCTION | |
LT5400BIMS8E-8#PBF | PRODUCTION | |
LT5400BIMS8E-8#TRPBF | PRODUCTION | |
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
LT5400ACMS8E-1#PBF | PRODUCTION | |
LT5400ACMS8E-1#TRPBF | PRODUCTION | |
LT5400ACMS8E-2#PBF | PRODUCTION | |
LT5400ACMS8E-2#TRPBF | PRODUCTION | |
LT5400ACMS8E-3#PBF | PRODUCTION | |
LT5400ACMS8E-3#TRPBF | PRODUCTION | |
LT5400ACMS8E-4#PBF | PRODUCTION | |
LT5400ACMS8E-4#TRPBF | PRODUCTION | |
LT5400ACMS8E-5#PBF | PRODUCTION | |
LT5400ACMS8E-5#TRPBF | PRODUCTION | |
LT5400AHMS8E-1#PBF | PRODUCTION | |
LT5400AHMS8E-1#TRPBF | PRODUCTION | |
LT5400AHMS8E-2#PBF | PRODUCTION | |
LT5400AHMS8E-2#TRPBF | PRODUCTION | |
LT5400AHMS8E-3#PBF | PRODUCTION | |
LT5400AHMS8E-3#TRPBF | PRODUCTION | |
LT5400AHMS8E-4#PBF | PRODUCTION | |
LT5400AHMS8E-4#TRPBF | PRODUCTION | |
LT5400AIMS8E-1#PBF | PRODUCTION | |
LT5400AIMS8E-1#TRPBF | PRODUCTION | |
LT5400AIMS8E-2#PBF | PRODUCTION | |
LT5400AIMS8E-2#TRPBF | PRODUCTION | |
LT5400AIMS8E-3#PBF | PRODUCTION | |
LT5400AIMS8E-3#TRPBF | PRODUCTION | |
LT5400AIMS8E-4#PBF | PRODUCTION | |
LT5400AIMS8E-4#TRPBF | PRODUCTION | |
LT5400AIMS8E-5#PBF | PRODUCTION | |
LT5400AIMS8E-5#TRPBF | PRODUCTION | |
LT5400BCMS8E-1#PBF | PRODUCTION | |
LT5400BCMS8E-1#TRPBF | PRODUCTION | |
LT5400BCMS8E-2#PBF | PRODUCTION | |
LT5400BCMS8E-2#TRPBF | PRODUCTION | |
LT5400BCMS8E-3#PBF | PRODUCTION | |
LT5400BCMS8E-3#TRPBF | PRODUCTION | |
LT5400BCMS8E-4#PBF | PRODUCTION | |
LT5400BCMS8E-4#TRPBF | PRODUCTION | |
LT5400BCMS8E-5#PBF | PRODUCTION | |
LT5400BCMS8E-5#TRPBF | PRODUCTION | |
LT5400BCMS8E-6#PBF | PRODUCTION | |
LT5400BCMS8E-6#TRPBF | PRODUCTION | |
LT5400BCMS8E-7#PBF | PRODUCTION | |
LT5400BCMS8E-7#TRPBF | PRODUCTION | |
LT5400BCMS8E-8#PBF | PRODUCTION | |
LT5400BCMS8E-8#TRPBF | PRODUCTION | |
LT5400BHMS8E-1#PBF | PRODUCTION | |
LT5400BHMS8E-1#TRPBF | PRODUCTION | |
LT5400BHMS8E-2#PBF | PRODUCTION | |
LT5400BHMS8E-2#TRPBF | PRODUCTION | |
LT5400BHMS8E-3#PBF | PRODUCTION | |
LT5400BHMS8E-3#TRPBF | PRODUCTION | |
LT5400BHMS8E-4#PBF | PRODUCTION | |
LT5400BHMS8E-4#TRPBF | PRODUCTION | |
LT5400BHMS8E-6#PBF | PRODUCTION | |
LT5400BHMS8E-6#TRPBF | PRODUCTION | |
LT5400BHMS8E-7#PBF | PRODUCTION | |
LT5400BHMS8E-7#TRPBF | PRODUCTION | |
LT5400BHMS8E-8#PBF | PRODUCTION | |
LT5400BHMS8E-8#TRPBF | PRODUCTION | |
LT5400BIMS8E-1#PBF | PRODUCTION | |
LT5400BIMS8E-1#TRPBF | PRODUCTION | |
LT5400BIMS8E-2#PBF | PRODUCTION | |
LT5400BIMS8E-2#TRPBF | PRODUCTION | |
LT5400BIMS8E-3#PBF | PRODUCTION | |
LT5400BIMS8E-3#TRPBF | PRODUCTION | |
LT5400BIMS8E-4#PBF | PRODUCTION | |
LT5400BIMS8E-4#TRPBF | PRODUCTION | |
LT5400BIMS8E-5#PBF | PRODUCTION | |
LT5400BIMS8E-5#TRPBF | PRODUCTION | |
LT5400BIMS8E-6#PBF | PRODUCTION | |
LT5400BIMS8E-6#TRPBF | PRODUCTION | |
LT5400BIMS8E-7#PBF | PRODUCTION | |
LT5400BIMS8E-7#TRPBF | PRODUCTION | |
LT5400BIMS8E-8#PBF | PRODUCTION | |
LT5400BIMS8E-8#TRPBF | PRODUCTION | |
LT5400BMPMS8E-1#PBF | PRODUCTION | |
LT5400BMPMS8E-1#TRPBF | PRODUCTION | |
LT5400BMPMS8E-2#PBF | PRODUCTION | |
LT5400BMPMS8E-2#TRPBF | PRODUCTION | |
LT5400BMPMS8E-3#PBF | PRODUCTION | |
LT5400BMPMS8E-3#TRPBF | PRODUCTION | |
LT5400BMPMS8E-4#PBF | PRODUCTION | |
LT5400BMPMS8E-4#TRPBF | PRODUCTION | |
LT5400BMPMS8E-6#PBF | PRODUCTION | |
LT5400BMPMS8E-6#TRPBF | PRODUCTION | |
LT5400BMPMS8E-7#PBF | PRODUCTION | |
LT5400BMPMS8E-7#TRPBF | PRODUCTION | |
LT5400BMPMS8E-8#PBF | PRODUCTION | |
LT5400BMPMS8E-8#TRPBF | PRODUCTION | |
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
LT5400ACMS8E-1#PBF | PRODUCTION | |
LT5400ACMS8E-1#TRPBF | PRODUCTION | |
LT5400ACMS8E-2#PBF | PRODUCTION | |
LT5400ACMS8E-2#TRPBF | PRODUCTION | |
LT5400ACMS8E-3#PBF | PRODUCTION | |
LT5400ACMS8E-3#TRPBF | PRODUCTION | |
LT5400ACMS8E-4#PBF | PRODUCTION | |
LT5400ACMS8E-4#TRPBF | PRODUCTION | |
LT5400ACMS8E-5#PBF | PRODUCTION | |
LT5400ACMS8E-5#TRPBF | PRODUCTION | |
LT5400AHMS8E-1#PBF | PRODUCTION | |
LT5400AHMS8E-1#TRPBF | PRODUCTION | |
LT5400AHMS8E-2#PBF | PRODUCTION | |
LT5400AHMS8E-2#TRPBF | PRODUCTION | |
LT5400AHMS8E-3#PBF | PRODUCTION | |
LT5400AHMS8E-3#TRPBF | PRODUCTION | |
LT5400AHMS8E-4#PBF | PRODUCTION | |
LT5400AHMS8E-4#TRPBF | PRODUCTION | |
LT5400AIMS8E-1#PBF | PRODUCTION | |
LT5400AIMS8E-1#TRPBF | PRODUCTION | |
LT5400AIMS8E-2#PBF | PRODUCTION | |
LT5400AIMS8E-2#TRPBF | PRODUCTION | |
LT5400AIMS8E-3#PBF | PRODUCTION | |
LT5400AIMS8E-3#TRPBF | PRODUCTION | |
LT5400AIMS8E-4#PBF | PRODUCTION | |
LT5400AIMS8E-4#TRPBF | PRODUCTION | |
LT5400AIMS8E-5#PBF | PRODUCTION | |
LT5400AIMS8E-5#TRPBF | PRODUCTION | |
LT5400BCMS8E-1#PBF | PRODUCTION | |
LT5400BCMS8E-1#TRPBF | PRODUCTION | |
LT5400BCMS8E-2#PBF | PRODUCTION | |
LT5400BCMS8E-2#TRPBF | PRODUCTION | |
LT5400BCMS8E-3#PBF | PRODUCTION | |
LT5400BCMS8E-3#TRPBF | PRODUCTION | |
LT5400BCMS8E-4#PBF | PRODUCTION | |
LT5400BCMS8E-4#TRPBF | PRODUCTION | |
LT5400BCMS8E-5#PBF | PRODUCTION | |
LT5400BCMS8E-5#TRPBF | PRODUCTION | |
LT5400BCMS8E-6#PBF | PRODUCTION | |
LT5400BCMS8E-6#TRPBF | PRODUCTION | |
LT5400BCMS8E-7#PBF | PRODUCTION | |
LT5400BCMS8E-7#TRPBF | PRODUCTION | |
LT5400BCMS8E-8#PBF | PRODUCTION | |
LT5400BCMS8E-8#TRPBF | PRODUCTION | |
LT5400BHMS8E-1#PBF | PRODUCTION | |
LT5400BHMS8E-1#TRPBF | PRODUCTION | |
LT5400BHMS8E-2#PBF | PRODUCTION | |
LT5400BHMS8E-2#TRPBF | PRODUCTION | |
LT5400BHMS8E-3#PBF | PRODUCTION | |
LT5400BHMS8E-3#TRPBF | PRODUCTION | |
LT5400BHMS8E-4#PBF | PRODUCTION | |
LT5400BHMS8E-4#TRPBF | PRODUCTION | |
LT5400BHMS8E-6#PBF | PRODUCTION | |
LT5400BHMS8E-6#TRPBF | PRODUCTION | |
LT5400BHMS8E-7#PBF | PRODUCTION | |
LT5400BHMS8E-7#TRPBF | PRODUCTION | |
LT5400BHMS8E-8#PBF | PRODUCTION | |
LT5400BHMS8E-8#TRPBF | PRODUCTION | |
LT5400BIMS8E-1#PBF | PRODUCTION | |
LT5400BIMS8E-1#TRPBF | PRODUCTION | |
LT5400BIMS8E-2#PBF | PRODUCTION | |
LT5400BIMS8E-2#TRPBF | PRODUCTION | |
LT5400BIMS8E-3#PBF | PRODUCTION | |
LT5400BIMS8E-3#TRPBF | PRODUCTION | |
LT5400BIMS8E-4#PBF | PRODUCTION | |
LT5400BIMS8E-4#TRPBF | PRODUCTION | |
LT5400BIMS8E-5#PBF | PRODUCTION | |
LT5400BIMS8E-5#TRPBF | PRODUCTION | |
LT5400BIMS8E-6#PBF | PRODUCTION | |
LT5400BIMS8E-6#TRPBF | PRODUCTION | |
LT5400BIMS8E-7#PBF | PRODUCTION | |
LT5400BIMS8E-7#TRPBF | PRODUCTION | |
LT5400BIMS8E-8#PBF | PRODUCTION | |
LT5400BIMS8E-8#TRPBF | PRODUCTION | |
LT5400BMPMS8E-1#PBF | PRODUCTION | |
LT5400BMPMS8E-1#TRPBF | PRODUCTION | |
LT5400BMPMS8E-2#PBF | PRODUCTION | |
LT5400BMPMS8E-2#TRPBF | PRODUCTION | |
LT5400BMPMS8E-3#PBF | PRODUCTION | |
LT5400BMPMS8E-3#TRPBF | PRODUCTION | |
LT5400BMPMS8E-4#PBF | PRODUCTION | |
LT5400BMPMS8E-4#TRPBF | PRODUCTION | |
LT5400BMPMS8E-6#PBF | PRODUCTION | |
LT5400BMPMS8E-6#TRPBF | PRODUCTION | |
LT5400BMPMS8E-7#PBF | PRODUCTION | |
LT5400BMPMS8E-7#TRPBF | PRODUCTION | |
LT5400BMPMS8E-8#PBF | PRODUCTION | |
LT5400BMPMS8E-8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 9
- ADA4077/AD8675/LTC6655/ADG1236 Demo Circuit – Performance Optimized Sinewave Generation for AD5791
- LTC2063/LT5400 Demo Circuit - RTD Sensor Circuit with ±1°C Precision
- LT1468 - Operational Amplifiers (Op Amps), LT5400 - Analog Functions
- LT1637/LT1468/LT5400 Demo Circuit - ±10V Single-Ended to ±5V Fully Differential ADC Driver using Matched Resistors
- LTC6090/LT5400 Demo Circuit - Wide Common Mode Range 10x Gain Instrumentation Amplifier
- LTC6362/LT5400 Demo Circuit - Differential Input/Output ADC Driver using Matched Resistors
- LTC2066/LT5400 Demo Circuit - RTD Sensor Circuit with ±1°C Precision
- LT5400 - Analog Functions, LT1468 - Operational Amplifiers (Op Amps)
- ADA4077-2/AD8675/ADR1000 Demo Circuit - Noise and Stability Optimized Drive for AD5791
Models for the following parts are available in LTspice:
- LT5400-1
- LT5400-2
- LT5400-3
- LT5400-4
- LT5400-5
- LT5400-6
- LT5400-7
- LT5400-8
Design Tool 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.