LT8582

RECOMMENDED FOR NEW DESIGNS

Dual 3A Boost/Inverting/SEPIC DC/DC Converter with Fault Protection

Part Details

  • Dual 42V, 3A Combined Power Switch
  • Master/Slave (1.7A/1.3A) Switch Design
  • Wide Input Range: 2.5V to 22V Operating, 40V Maximum Transient
  • Power Good Pin for Event Based Sequencing
  • Switching Frequency Up to 2.5MHz
  • Each Channel Easily Configurable as a Boost, SEPIC, Inverting or Flyback Converter
  • Low VCESAT Switch: 270mV at 2.75A (Typical)
  • Can be Synchronized to an External Clock
  • Output Short-Circuit Protection
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • 24-Pin 7mm × 4mm DFN Package
LT8582
Dual 3A Boost/Inverting/SEPIC DC/DC Converter with Fault Protection
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8582
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1734A

LT8582IDKD Demo Board I Dual 3A Boost/Inverting/SEPIC DC/DC Converter

Product Details

Demonstration circuit 1734A features the dual channel LT8582 in boost and inverting regulator configurations. The circuit is designed to convert a 5V to 10V input source to 12V at 900mA and –12V at 590mA. To limit the temperature rise of the chip to 40°C, on the demo board with no air flow, the maximum combined output power is 15W. Additional input bulk capacitance may be needed, subject to source impedance. DC1734A is designed to survive output short circuit events.

DC1734A
LT8582IDKD Demo Board I Dual 3A Boost/Inverting/SEPIC DC/DC Converter

Reference Designs

Figure 1. CN0554 Simplified Block Diagram
CN0554 Circuits from the lab

±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms

Features and Benefits

  • 8-Psuedo differential inputs or 16-Single-ended inputs
  • Selectable Input Voltage range, up to ±13 V
  • 16 Single-ended Outputs
  • Up to ±15 V Outputs
  • All Power Rails Derived from the Raspberry Pi

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-17 01:00
    CN0554: 10V Analog Input and 15V Analog Output for Raspberry Pi
CN0554
±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms

Latest Discussions

Recently Viewed