LT4430

PRODUCTION

Secondary-Side Optocoupler Driver

Part Models
8
1ku List Price
Starting From $2.37
Viewing:

Part Details

  • 600mV Reference (1.25% Over Temperature)
  • Wide Input Supply Range: 3V to 20V
  • Overshoot Control Function Prevents Output Overshoot on Start-Up and Short-Circuit Recovery
  • High Bandwidth Error Amplifier Permits Simple Loop Frequency Compensation
  • Ground-Referenced Opto-Coupler Drive
  • 10mA Opto-Coupler Drive with Current Limiting
  • Low Profile (1mm) ThinSOT Package
LT4430
Secondary-Side Optocoupler Driver
Simplified Isolated Synchronous Forward Converter Isolated Flyback Telecom Converter Start-Up with Overshoot Control (See Schematic on Back Page) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated µModule Converters 2
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT4430
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC968A-B

LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 18V-36V, VOUT = 5V @ 20A

Product Details

DC968A-B Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver

eval board
DC968A-C

OBSOLETE: LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 12V @ 12A

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC1317A-C.

DC968A-C Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver

eval board
DC968A-A

LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 34V-75V VOUT = 3.3V @ 30A

Product Details

DC968A-A Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver


 


eval board
DC968A-D

LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 28V @ 4A

Product Details

DC968A-D Demo Board for:
LT1952 Single Switch Synchronous Forward Controller
LTC3900 Synchronous Rectifier Driver for Forward Converters
LT4430 Secondary-Side Optocoupler Driver

DC968A-B
LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 18V-36V, VOUT = 5V @ 20A
DC968A-B - Schematic
DC968A-C
OBSOLETE: LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 12V @ 12A
DC968A-C - Schematic
DC968A-A
LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 34V-75V VOUT = 3.3V @ 30A
DC968A-A - Schematic
DC968A-D
LT1952EGN-1, LTC3900CS8, LT4430ES6 Demo Board | VIN = 36V-75V, VOUT = 28V @ 4A
DC968A-D - Schematic

Latest Discussions

Recently Viewed