LT4422

RECOMMENDED FOR NEW DESIGNS

28V, 4A Ideal Diode

Part Models
1
1ku List Price
Starting From $2.49

Part Details

  • Internal 50mΩ Power Path
  • Wide Operating Voltage Range: 1.9V to 28V
  • Reverse Current Protection
  • Low 10μA Quiescent Current
  • Fast 3μs Response to Load Steps
  • Low 500nA Off State Current
  • Smooth Switchover in Diode-OR Applications
  • 10-Lead (3mm x 2mm x 0.75mm) LDFN Package
LT4422
28V, 4A Ideal Diode
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-LT4422-AZ

28V, 4A Ideal Diode

Product Details

The EVAL-LT4422-AZ evaluation circuit showcases the LT4422, an ideal diode with integrated P-channel MOSFETs. The LT442 is designed to minimize power dissipation by regulating a 15mV forward voltage when enabled. Its fast OUT to IN reverse bias detection minimizes reverse current to prevent unwanted charging of the input source. The board features two independent LT4422 ideal diodes that share a common ground and operate over a 1.9V to 28V range.

In shutdown mode, the LT4422 exhibits less than 500nA (typical) quiescent current to extend battery life.

Design files for this circuit board are available.

EVAL-LT4422-AZ
28V, 4A Ideal Diode

Latest Discussions

No discussions on LT4422 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed