LT4356-3
LT4356MP-3

RECOMMENDED FOR NEW DESIGNS

Surge Stopper with Fault Latchoff

Part Models
22
1ku List Price
Starting From $2.62

Part Details

  • Stops High Voltage Surges
  • Adjustable Output Clamp Voltage
  • Overcurrent Protection
  • Wide Operation Range: 4V to 80V
  • Reverse Input Protection to –60V
  • Low 7µA Shutdown Current
  • Adjustable Latchoff Fault Timer
  • Controls N-channel MOSFET
  • Shutdown Pin Withstands –60V to 100V
  • Fault Output Indication
  • Auxiliary Amplifier for Level Detection Comparator or Linear Regulator Controller
  • Available in 12-Pin 4mm × 3mm DFN, 10-Pin MSOP, and 16-Pin SO Packages
LT4356-3
LT4356MP-3
Surge Stopper with Fault Latchoff
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT4356-1
  • LT4356-2
  • LT4356-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1018B-C

LT4356-3 Demo | Overvoltage Protection Regulator with Latch-Off

Product Details

DC1018B-C - Demo Board for:
LT4356-3 - Surge Stopper with Fault Latchoff



DC1018B-C
LT4356-3 Demo | Overvoltage Protection Regulator with Latch-Off

Latest Discussions

No discussions on LT4356-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed