LT4180

PRODUCTION

Virtual Remote Sense Controller

Part Models
6
1ku List Price
Starting From $3.54

Part Details

  • Tight Load Regulation with Highly Resistive Cables without Requiring Remote Sense Wiring
  • Compatible with Isolated and Nonisolated Power Supplies
  • ±1% Internal Voltage Reference
  • 5mA Sink Current Capability
  • Soft-Correct Reduces Turn-On Transients
  • Undervoltage and Overvoltage Protection
  • Pin-Programmable Dither Frequency
  • Optional Spread Spectrum Dither
  • Wide VIN Range: 3.1V to 50V
  • 24-Pin SSOP Package
LT4180
Virtual Remote Sense Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Cable Drop Compensation 1
LT6110 RECOMMENDED FOR NEW DESIGNS Cable/Wire Drop Compensator
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1504A

LT4180EGN Demo Board | µ VIN = 8V to 36V, VOUT1 = 5V at 3A

Product Details

DC1504A: Demo Board for the LT4180 Virtual Remote Sense Controller.

DC1504A
LT4180EGN Demo Board | µ VIN = 8V to 36V, VOUT1 = 5V at 3A

Latest Discussions

No discussions on LT4180 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed