LT3798

PRODUCTION

Isolated No Opto-Coupler Flyback Controller with Active PFC

Part Details

  • Isolated PFC Flyback with Minimum Number of External Components
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction
  • Low Harmonic Distortion
  • No Opto-Coupler Required
  • Constant-Current and Constant-Voltage Regulation
  • Accurate Regulated Voltage and Current (±5% Typical)
  • Energy Star Compliant (<0.5W No Load Operation)
  • Thermally Enhanced 16-lead MSOP Package
LT3798
Isolated No Opto-Coupler Flyback Controller with Active PFC
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1817B

LT3798EMSE Isolated Demo Board VIN = 90VAC to 265VAC, VOUT = 24V @ 2A High Voltage

Product Details

DC1817B: Demo Board for the LT3798 Isolated No Opto-Coupler Flyback Controller with Active PFC.


 


DC1817B
LT3798EMSE Isolated Demo Board VIN = 90VAC to 265VAC, VOUT = 24V @ 2A High Voltage

Latest Discussions

Recently Viewed