LT3082

RECOMMENDED FOR NEW DESIGNS

200mA Single Resistor Low Dropout Linear Regulator

Part Models
14
1ku List Price
Starting From $1.71

Part Details

  • Outputs May Be Paralleled for Higher Output Current or Heat Spreading
  • Maximum Output Current: 200mA
  • Wide Input Voltage Range: 1.2V to 40V
  • Output Adjustable to 0V
  • Stable with Minimum 2.2μF Ceramic Capacitors
  • Single Resistor Sets Output Voltage
  • Initial Set Pin Current Accuracy: 1%
  • Low Output Noise: 33μVRMS (10Hz to 100kHz)
  • Reverse-Battery Protection
  • Reverse-Current Protection
  • <1mV Load Regulation Typical
  • <0.001%/V Line Regulation Typical
  • Current Limit and Thermal Shutdown Protection
  • Available in 8-Lead SOT-23, 3-Lead SOT-223 and 8-Lead 3mm × 3mm DFN Packages
LT3082
200mA Single Resistor Low Dropout Linear Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3082
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1447A

LT3082EDD Demo Board | Programmable 2-Terminal Linear Regulator, 2.8V ≤ VIN ≤ 35V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V @ 200mA

Product Details

Demonstration circuit 1447A is an adjustable 200mA linear regulator featuring LT3082. Architected as a precision current source and voltage follower, it allows this new regulator to be used in many applications with adjustability to zero output. The LT3082 has an input range of 1.2V to 40V, but the demo board limits this range to 2.8V to 35V. The LT3082 withstands reverse input voltages and reverse output-to-input voltages without reverse-current flow.

DC1447A
LT3082EDD Demo Board | Programmable 2-Terminal Linear Regulator, 2.8V ≤ VIN ≤ 35V, VOUT = 1.2V/1.8V/2.5V/3.3V/5V @ 200mA

Reference Designs

Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX SI development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations for an alternate power tree that allows for direct power conversion from 12V input is provided below.
Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix 10 GX Signal Integrity Development Kit
Altera Arria 10 FPGA Development Kit

Latest Discussions

Recently Viewed