LT2940

PRODUCTION

Power and Current Monitor

Part Models
8
1ku List Price
Starting From $2.48
Viewing:

Part Details

  • Four-Quadrant Power Measurement
  • ±5% Power Measurement Accuracy
  • 4V to 80V High Side Sense, 100V Max
  • Current Mode Power and Current Outputs
  • Output Bandwidth Exceeds 500kHz
  • ±3% Current Measurement Accuracy
  • 6V to 80V Supply Range, 100V Max
  • Inverting and Noninverting Open-Collector Comparator Outputs
  • Available in 12-Pin DFN (3mm × 3mm) and 12-Lead MSOP Packages
LT2940
Power and Current Monitor
Load Monitor Alarms Above 60W Monitor Output Level and Load Power Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2945 RECOMMENDED FOR NEW DESIGNS Wide Range I2C Power Monitor
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
RMS to DC Converters 1
LTC1966 PRODUCTION Precision Micropower ΔΣ RMS-to-DC Converter
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT2940
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC1495A
LT2940 | Power and Current Monitor
DC1495A Demo Board DC1495A Demo Board DC1495A Demo Board DC1495A Demo Board DC1495A - Schematic

Latest Discussions

Recently Viewed