LT1640A

PRODUCTION

Negative Voltage Hot Swap Controller

Part Models
12
1ku List Price
Starting From $2.24
Viewing:

Part Details

  • Allows Safe Board Insertion and Removal from a Live -48V Backplane
  • Operates from -10V to -80V
  • Programmable Inrush Current
  • Allows 50mA of Reverse Drain Pin Current
  • Programmable Electronic Circuit Breaker
  • Programmable Overvoltage Protection
  • Programmable Undervoltage Lockout
  • Power Good Control Output
LT1640A
Negative Voltage Hot Swap Controller
Input Inrush Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LT4250 RECOMMENDED FOR NEW DESIGNS Negative 48V Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LT1640A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed