LT1509

PRODUCTION

Power Factor and PWM Controller

Part Models
6
1ku List Price
Starting From $4.86

Part Details

  • PFC and PWM Single Chip Solution
  • Synchronized Operation up to 300kHz
  • 99% Power Factor over 20:1 Load Current Range
  • Current Mode PWM
  • Instantaneous Overvoltage Protection
  • Dedicated Overvoltage Protection (OVP Pin)
  • Minimal Line Current Dead Zone
  • Typical 250µA Start-Up Supply Current
  • Line Switching Noise Filter
  • Low Quiescent Current: 13mA
  • Fast 2A Peak Current Gate Drivers
  • Separate Soft Start Controls
LT1509
Power Factor and PWM Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1509
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed