LT1336

PRODUCTION

Half-Bridge N-Channel Power MOSFET Driver with Boost Regulator

Part Details

  • Floating Top Driver Switches Up to 60V
  • Internal Boost Regulator for DC Operation
  • 180ns Transition Times Driving 10,000pF
  • Adaptive Nonoverlapping Gate Drives Prevent Shoot-Through
  • Drives Gate of Top N-Channel MOSFET Above Supply
  • Top Drive Maintained at High Duty Cycles
  • TTL/CMOS Input Levels
  • Undervoltage Lockout with Hysteresis
  • Operates at Supply Voltages from 10V to 15V
  • Separate Top and Bottom Drive Pins
LT1336
Half-Bridge N-Channel Power MOSFET Driver with Boost Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1336
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC102A

LT1336 | 1/2 Bridge N-Channel Power MOSFET Driver with Boost Regulator

Product Details

This demonstration circuit is an N-channel half-bridge for general purpose applications. The half-bridge can be driven with TTL/CMOS level signals into an LT®1336, which drives the N-channel MOSFETs. A self-contained highside driver regulator allows PWM operation to 100% duty cycle without discontinuities. By adding a controller IC and some other components in the space provided for prototyping, this demo board can be turned into a complete system solution. The half-bridge consists of four power MOSFETs, two paralleled topside MOSFETs and two paralleled bottom side MOSFETs.

DC102A
LT1336 | 1/2 Bridge N-Channel Power MOSFET Driver with Boost Regulator

Latest Discussions

No discussions on LT1336 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed