LT1313

Obsolete

Dual PCMCIA VPP Driver/Regulator

Viewing:

Part Details

  • Digital Selection of 0V, VCC, 12V or Hi-Z
  • Output Current Capability: 120mA
  • Internal Current Limiting and Thermal Shutdown
  • Automatic Switching from 3.3V to 5V
  • Powered from Unregulated 13V to 20V Supply
  • Logic Compatible with Standard PCMCIA Controllers
  • Output Capacitors: 1µF
  • Quiescent Current in Hi-Z or 0V Mode: 60µA
  • Independent VPP Valid Status Feedback Signals
LT1313
Dual PCMCIA VPP Driver/Regulator
Typical PCMCIA Dual Slot VPP Driver Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on lt1313 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed