LT1312

Obsolete

Single PCMCIA VPP Driver/Regulator

Viewing:

Part Details

  • Obsolete - Datasheet  For Information Purposes Only. Contact Analog Devices for Potential Replacement
  • Digital Selection of 0V, VCC, 12V or Hi-Z
  • 120mA Output Current Capability
  • Internal Current Limiting and Thermal Shutdown
  • Automatic Switching from 3.3V to 5V
  • Powered from Unregulated 13V to 20V Supply
  • Logic Compatible with Standard PCMCIA Controllers
  • 1µF Output Capacitor
  • 30µA Quiescent Current in Hi-Z or 0V Mode
  • VPP Valid Status Feedback Signal
  • No VPP Overshoot
  • 8-Pin SO Packaging
LT1312
Single PCMCIA VPP Driver/Regulator
Typical PCMCIA Single Slot VPP Driver Linear Technology PCMCIA Product Family Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on lt1312 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed