LT1247

PRODUCTION

1MHz Off-Line Current Mode PWM and DC/DC Converter

Part Models
3
1ku List Price
Starting From $2.59

Part Details

  • Current Mode Operation to 1MHz
  • 30ns Current Sense Delay
  • <250µA Low Start-Up Current
  • Current Sense Leading Edge Blanking
  • Pin Compatible with UC1842
  • Undervoltage Lockout with Hysteresis
  • No Cross-Conduction Current
  • Trimmed Bandgap Reference
  • 1A Totem Pole Output
LT1247
1MHz Off-Line Current Mode PWM and DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1247
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC227A-C

LT1247CS8 LT1431CS8 | 35W, Isolated Forward Converter, Half Brick, 36 to 72VIN, 5V or 3.3VOUT @ 7A, 500V DC Isolation, High Efficiency

Product Details

DC227A-C: Demo Board for the LT1247 1MHz Off-Line Current Mode PWM and DC/DC Converter.

eval board
DC227A-A

LT1247CS8 LT1431CS8 | 35W, Isolated Forward Converter, Half Brick, 36 to 72VIN, 5V or 3.3VOUT @ 7A, 500V DC Isolation

Product Details

DC227A-A: Demo Board for the LT1247 1MHz Off-Line Current Mode PWM and DC/DC Converter.

eval board
DC227A-B

LT1247CS8 LT1431CS8 | 35W, Isolated Forward Converter, Half Brick, 36 to 72VIN, 5V or 3.3VOUT @ 7A, 1500V DC Isolation

Product Details

DC227A-B: Demo Board for the LT1247 1MHz Off-Line Current Mode PWM and DC/DC Converter.

DC227A-C
LT1247CS8 LT1431CS8 | 35W, Isolated Forward Converter, Half Brick, 36 to 72VIN, 5V or 3.3VOUT @ 7A, 500V DC Isolation, High Efficiency
DC227A-A
LT1247CS8 LT1431CS8 | 35W, Isolated Forward Converter, Half Brick, 36 to 72VIN, 5V or 3.3VOUT @ 7A, 500V DC Isolation
DC227A-B
LT1247CS8 LT1431CS8 | 35W, Isolated Forward Converter, Half Brick, 36 to 72VIN, 5V or 3.3VOUT @ 7A, 1500V DC Isolation

Latest Discussions

No discussions on LT1247 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed