LT1244

PRODUCTION

High Speed Current Mode Pulse Width Modulators

Part Models
6
1ku List Price
Starting From $2.61

Part Details

  • Low Start-Up Current: <250µA
  • 50ns Current Sense Delay
  • Current Mode Operation: To 500kHz
  • Pin Compatible with UC1842 Series
  • Undervoltage Lockout with Hysteresis
  • No Cross-Conduction Current
  • Trimmed Bandgap Reference
  • 1A Totem Pole Output
  • Trimmed Oscillator Frequency and Sink Current
  • Active Pull-Down on Reference and Output During Undervoltage Lockout
  • High Level Output Clamp: 18V
  • Current Sense Leading Edge Blanking
LT1244
High Speed Current Mode Pulse Width Modulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1244
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1244 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed