LT1242

PRODUCTION

High Speed Current Mode Pulse Width Modulators

Part Models
6
1ku List Price
Starting From $2.61

Part Details

  • Low Start-Up Current: <250µA
  • 50ns Current Sense Delay
  • Current Mode Operation: To 500kHz
  • Pin Compatible with UC1842 Series
  • Undervoltage Lockout with Hysteresis
  • No Cross-Conduction Current
  • Trimmed Bandgap Reference
  • 1A Totem Pole Output
  • Trimmed Oscillator Frequency and Sink Current
  • Active Pull-Down on Reference and Output During Undervoltage Lockout
  • High Level Output Clamp: 18V
  • Current Sense Leading Edge Blanking
LT1242
High Speed Current Mode Pulse Width Modulators
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1242
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed