HMC988

LAST TIME BUY

Programmable Clock Divider & Delay, DC - 4 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Programmable Clock Divide by 1/2/4/8/16/32
  • Delay Adjustment in Multiples of 1/2 Clock Cycles or in 60 Steps of 20 ps (Typ.)
  • –170 dBc/Hz Noise Floor @ 100 MHz Output
  • Up to 4 GHz Operation with 800 mVP-P LVPECL Output
  • 3.3V Operation (or 5V Operation with Optional On-Chip Regulator for Best Performance)
HMC988
Programmable Clock Divider & Delay, DC - 4 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC988LP3E

HMC988LP3E Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC988LP3E.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC988LP3E
HMC988LP3E Evaluation Board

Latest Discussions

Recently Viewed