HMC985

Obsolete

HMC985 / HMC985LP4KE

Voltage Variable Attenuator or GaAs, MMIC, Voltage Variable Attenuator SMT, 10 GHz to 40 GHz or 20 GHz to 50 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Wide bandwidth: 10 GHz to 40 GHz or 20 GHz to 50 GHz
  • Excellent linearity: +32 dB input IP3
  • Wide attenuation range: 35 dB
  • No external matching
  • Die size: 2.78 × 1.37 × 0.1 mm
  • 4 × 4 mm, leadless, surface-mount technology (SMT) package

Suggested Replacement Parts

HMC985AG

HMC985

HMC985 / HMC985LP4KE

Voltage Variable Attenuator or GaAs, MMIC, Voltage Variable Attenuator SMT, 10 GHz to 40 GHz or 20 GHz to 50 GHz

Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC985ALP4KE

GaAs MMIC Voltage - Variable Attenuator, 10 - 40 GHz

HMC985A-Die

GaAs MMIC Voltage-Variable Attenuator, 20 - 50 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC985LP4KE
HMC985LP4KE Evaluation Board

Latest Discussions

Recently Viewed