HMC985ALP4KE

PRODUCTION

GaAs MMIC Voltage - Variable Attenuator, 10 - 40 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: 10 - 40 GHz
  • Excellent Linearity: +32 dB Input IP3
  • Wide Attenuation Range: 35 dB
  • No External Matching
  • 24 Lead 4x4 mm SMT Package: 16 mm²
HMC985ALP4KE

GaAs MMIC Voltage - Variable Attenuator, 10 - 40 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC985ALP4K
HMC985ALP4K Evaluation Board

Reference Designs

Circuit Block Diagram
CN0390 Circuits from the lab

20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit

Features and Benefits

  • 20GHz to 37.5GHz RF Automatic Gain Control
  • Wide input amplitude range
  • Low phase noise

CN0390
20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit

Latest Discussions

Recently Viewed