Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC939ALP4E

PRODUCTION

0.1 GHz to 33 GHz,1 dB LSB, 5-Bit, GaAs Digital Attenuator

Part Models
4
1ku List Price
price unavailable

Part Details

  • Attenuation range: 1 dB LSB steps to 31 dB
  • Insertion loss: 6 dB typical at 33 GHz
  • Attenuation accuracy: ±0.5 dB typical
  • Input linearity
    • 0.1 dB compression (P0.1dB): 24 dBm typical
    • Third-order intercept (IP3): 40 dBm typical
  • Power handling: 27 dBm
  • Dual-supply operation: ±5 V
  • CMOS-/TTL-compatible parallel control
  • 24-lead, 4 mm × 4 mm LFCSP package

HMC939ATCPZ-EP supports defense and aerospace applications (AQEC standard)

  • Download the HMC939ATCPZ-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/17616
HMC939ALP4E
0.1 GHz to 33 GHz,1 dB LSB, 5-Bit, GaAs Digital Attenuator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5730 RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 100 MHz to 40 GHz
ADRF5720 RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC939ALP4
HMC939ALP4 Evaluation Board

Latest Discussions

Recently Viewed